OFS690
1SCA022715R9920
6417019261089
OFS690 ELECTRONIC FUSE MONITOR
OFS690 FUSE MONITOR
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
Estonia (EE)
50 mm
100 mm
0.16 kg
box 1 piece
Base mounting, DIN mounting, screw mounting
50 / 60 Hz
Main Circuit 380…690 V AC
380…690 V
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39121617
4935 >> Fuse parts or accessories
V11.1 : 27371392
5. Small Equipment (No External Dimension More Than 50 cm)
3660730