Loading Images..
No label translation
General Information
Extended Product Type:
OFS690
Product ID:
1SCA022715R9920
EAN:
6417019261089
Catalog Description:
OFS690 ELECTRONIC FUSE MONITOR
Long Description:
Electronic fuse monitor, rated voltage 380…690 VAC, IEC, mounting onto the left side of OS32G-1250 switch fuse (right side of OSM motorized switch fuses) or on DIN-rail or on mounting plate.
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Mechanical Drawings:
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country of Origin:
Estonia
Dimensions
Product Net Width:
50 mm
Product Net Height:
100 mm
Product Net Depth / Length:
100 mm
Product Net Weight:
0.16 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
50 mm
Package Level 1 Depth / Length:
100 mm
Package Level 1 Height:
100 mm
Package Level 1 Gross Weight:
0.16 kg
Package Level 1 EAN:
6417019261089
Technical
Mounting Type:
Base mounting, DIN mounting, screw mounting
Rated Frequency (f):
50 / 60 Hz
Rated Operational Voltage:
Main Circuit 380…690 V AC
Rated Voltage (Ur):
380…690 V
Certificates and Declarations
Declaration of Conformity - CE:
UL Certificate:
External Classifications and Standards
Object Classification Code:
N/A
ETIM 8:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
4935 >> Fuse parts or accessories
eClass:
V11.1 : 27371392
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3660730
No downloads available