OFS690
OFS690
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OFS690

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Motorized Switch Fuses
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Fuses
  5. Accessories for Switch Fuses
- Show Less..
No label translation
General Information
Extended Product Type:
OFS690
Product ID:
1SCA022715R9920
EAN:
6417019261089
Catalog Description:
OFS690 ELECTRONIC FUSE MONITOR
Long Description:
Electronic fuse monitor, rated voltage 380…690 VAC, IEC, mounting onto the left side of OS32G-1250 switch fuse (right side of OSM motorized switch fuses) or on DIN-rail or on mounting plate.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SCC311013C0201
Instructions and Manuals:
1SCC314002M0003
Mechanical Drawings:
OFS260-690.stp
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country or Territory of Origin:
Estonia
Dimensions
Product Net Width:
50 mm
Product Net Height:
100 mm
Product Net Depth / Length:
100 mm
Product Net Weight:
0.16 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
50 mm
Package Level 1 Depth / Length:
100 mm
Package Level 1 Height:
100 mm
Package Level 1 Gross Weight:
0.16 kg
Package Level 1 EAN:
6417019261089
Technical
Mounting Type:
Base mounting, DIN mounting, screw mounting
Rated Frequency (f):
50 / 60 Hz
Rated Operational Voltage:
Main Circuit 380…690 V AC
Rated Voltage (Ur):
380…690 V
Certificates and Declarations
Declaration of Conformity - CE:
1SCC314008D2702
UL Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
N/A
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 10:
EC002498 - Accessories/spare parts for low-voltage switch technology
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
4935 >> Fuse parts or accessories
eClass:
V11.1 : 27371392
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3660730
No downloads available
There are no related links available
6.3.0.53655