OT200E04P
OT200E04P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT200E04P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OT200E04P
Product ID:
1SCA022713R4930
EAN:
6417019228747
Catalog Description:
OT200E04P SWITCH-DISCONNECTOR
Long Description:
4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC301117M0201
Environmental Information:
1SCC301265D0201
Environmental Product Declaration - EPD:
1SCC301282D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
73b50007-7370-43db-b632-afd2ace9a2b9 Finland
Simplified SCIP:
952db535-b9e7-4396-b9b9-d0ae3329ff06 Germany

b78b7276-fe9b-429c-b65b-36f700172cce Denmark

375a8369-6160-40d4-9525-433b2acf8149 Portugal

a02fd67d-ccda-4e37-814e-a1148db8ce02 Germany

87ca0995-48f3-4a43-9bdf-7565ac79d418 Croatia

2c75adff-151b-40c9-bf33-2220120f038e Czech Republic

dc91e6ad-049a-4a50-8380-142781afceab Poland

a4904f14-714c-4260-ba71-4197be9d93a5 Germany

c8d1c055-b3a7-4fa4-bb8f-2737d211e0da Germany

65575a92-bc32-47ee-b5b9-aa5a71a420a7 France

618a4795-20cb-44a0-9b1e-9ae6ae56b9f7 Poland

a6366ead-4bd6-49e4-9622-bb2cbbbacad8 France

3a5c8eb6-3c9e-4be6-b236-dfc33d1d27ea Hungary

7d49eee1-723e-4329-9967-ea010edd81bd Belgium

3b8ad121-d0ed-47f1-b813-36123f33803c Germany

ca4322a6-9641-4a42-a2b4-df92b33f5ca9 Italy

aefbd3f2-b2f9-450c-9340-986382782842 Estonia

a6d290d1-388e-470e-b24b-26d9dc90e168 Netherlands

4b90fa76-c2e4-49c2-b6e8-e52ee95165b6 Hungary

336a54bd-4b03-499e-a2e1-fd822433210a Sweden

545cd6c8-10d1-4f0e-89e8-6fe45f2b546f Bulgaria

8db9c867-fcc2-4f86-b9ab-e121047fc173 Greece

2af4ef85-f079-4bec-a1c1-905def916101 Sweden

e6843545-ee86-45df-bcad-d07e1c31f3a5 Poland

cd01ed60-90e7-4d7c-b512-894d0f636181 Spain

9a0d5582-d9b5-4f43-a34b-0a582f472284 Belgium

80ce273c-c2b4-4506-8ced-14def07043d3 Norway
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC301031M0220
Mechanical Drawings:
1SCC301392F0001
1SCC301201F0001
OT200-250E04.igs
Environmental Product Declaration - EPD:
1SCC301282D0201
Environmental
Degree of Protection:
Front IP00
Environmental Information:
1SCC301265D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
180.5 mm
Product Net Height:
150 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.8 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
170 mm

6.69 in
Package Level 1 Depth / Length:
190 mm

7.48 in
Package Level 1 Height:
145 mm

5.71 in
Package Level 1 Gross Weight:
2.1 kg

0.93 lb
Package Level 1 EAN:
6417019228747
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 200 A
Conventional Thermal Current (Ithe):
Fully Enclosed 200 A
Degree of Protection:
Front IP00
Distance Between Phases:
Standard
Fourth Pole Position:
Right Side
Fourth Pole Type:
Switched - Simultaneous Function
Handle Color:
Black
Handle Type:
Handle and shaft included
Mechanical Durability:
20000
Mounting Type:
Base mounting
Number of Poles:
4P
Operating Mode:
Front operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 4.0 W
Rated Conditional Short-Circuit Current (Inc):
(315 A fuse, 500 V) 100 kA

(355 A fuse, 690 V) 80 kA

(250 A fuse, 690 V) 100 kA
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 200 A

(500 V) 200 A

(690 V) 200 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 200 A

(500 V) 200 A

(690 V) 200 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 200 A

(500 V) 200 A

(690 V) 200 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 60 kW

(400 ... 415 V) 110 kW

(500 V) 132 kW

(690 V) 200 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-Circuit Making Capacity (Icm):
(690 V) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 8 kA
Special Functions:
No
Standards:
IEC 60947-3
Switches Operating Mechanism:
Mechanism at the End of the Switch

04 (Left Side)
Terminal Type:
Lug terminals
Terminal Width:
20 mm
Tightening Torque:
acc. IEC 60947-1 15 … 22 N·m
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 15 … 22 N·m
Certificates and Declarations
A2L Certificate – IEC:
1SCC301337D0201
ATEX Certificate:
No certification needed
BV Certificate:
1SCC301103D0201
Declaration of Conformity - CE:
1SCC301131D2705
DNV GL Certificate:
1SCC301174D0204
GL Certificate:
1SCC301139D0201
LR Certificate:
1SCC301144D0201
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122221
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3661306
E-Number (Norway):
4337851
E-Number (Sweden):
3171157
No downloads available
EPLAN DATA OT200E04P
6.3.0.53655