OT200E03P
OT200E03P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT200E03P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OT200E03P
Product ID:
1SCA022712R0800
EAN:
6417019227740
Catalog Description:
OT200E03P SWITCH-DISCONNECTOR
Long Description:
3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC301117M0201
Environmental Information:
1SCC301265D0201
Environmental Product Declaration - EPD:
1SCC301282D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
e76f6a16-d3db-4570-b154-2da087b79f14 Finland
Simplified SCIP:
21647494-bad3-44fc-b28f-28a02a60ef4c Germany

94aeb75b-4caa-4f34-8224-4d6a48b1226f Germany

97494682-ae73-4bb9-b7ae-2e0990779580 Bulgaria

4c3d3f64-8002-4976-a6de-4550bd2c2564 Greece

6b742a29-c37c-496a-930e-317c82a5c5d8 Portugal

c10f5ab2-c439-4669-8dab-744cb3a23205 Germany

f57caf15-67a4-4cc2-8c5d-7967ecb0177a France

c3f15763-5f9a-464d-9694-91fa9be87427 Poland

e0bc9149-62f4-4022-be24-a9e86b72022a Czech Republic

56977ec8-982b-4f66-a84b-7de170b6a034 Germany

056d4b8f-e30c-4b9d-8534-280d62839f15 Germany

02f076c8-db55-493b-9184-e154ddffdfdb Croatia

0f723643-fc51-421e-a175-f92295bb823d Estonia

f8d3b8dd-7eae-4abf-a8d0-3b430aecd50d Italy

89e7cc8b-1209-4fa6-8dbe-3b527e58b909 Belgium

93905029-08c6-4b24-937d-246faec429fd Poland

571453b7-c23a-41d8-94be-77ec02f481ec France

a5f8d387-06ad-490c-9dbc-114f2de16586 Sweden

b7c5adba-0f0c-48c1-9b48-c06d54558de4 Hungary

833d5ec1-a03f-4ce2-bcee-ff2dc6af1afe Netherlands

64aad036-2b38-4bcc-9e0b-4060eb198609 Hungary

8e699c60-4e74-49ce-be85-337ebedd8b5a Denmark

fef3dd11-c86a-4473-aac9-51d7bd1d63e1 Poland

cf1bfaa8-c414-4242-b16e-c7483123eb29 Sweden

640a2dcb-b8c8-470f-97a4-a5a39fa70542 Spain

46a1e8ad-e298-4ae5-beb5-f6626dc83b6a Belgium

b2517ca7-cc75-4371-a0c8-623835199d68 Norway
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC301031M0220
Mechanical Drawings:
1SCC307633F0001
1SCC307632F0001
OT200-250E03.stp
OT200-250E03.igs
Environmental Product Declaration - EPD:
1SCC301282D0201
Environmental
Degree of Protection:
Front IP00
Environmental Information:
1SCC301265D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
145.5 mm
Product Net Height:
150 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
170 mm

6.7 in
Package Level 1 Depth / Length:
190 mm

7.5 in
Package Level 1 Height:
145 mm

5.7 in
Package Level 1 Gross Weight:
1.6 kg

3.6 lb
Package Level 1 EAN:
6417019227740
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 200 A
Conventional Thermal Current (Ithe):
Fully Enclosed 200 A
Degree of Protection:
Front IP00
Distance Between Phases:
Standard
Handle Color:
Black
Handle Type:
Handle and shaft included
Mechanical Durability:
20000
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 4.0 W
Rated Conditional Short-Circuit Current (Inc):
(315 A fuse, 500 V) 100 kA

(355 A fuse, 690 V) 80 kA

(250 A fuse, 690 V) 100 kA
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 200 A

(500 V) 200 A

(690 V) 200 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 200 A

(500 V) 200 A

(690 V) 200 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 200 A

(500 V) 200 A

(690 V) 200 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 60 kW

(400 ... 415 V) 110 kW

(500 V) 132 kW

(690 V) 200 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-Circuit Making Capacity (Icm):
(690 V) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 8 kA
Special Functions:
No
Standards:
IEC 60947-3
Switches Operating Mechanism:
Mechanism at the End of the Switch

03 (Left Side)
Terminal Type:
Lug terminals
Terminal Width:
20 mm
Tightening Torque:
acc. IEC 60947-1 15 … 22 N·m
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 15 … 22 N·m
Certificates and Declarations
A2L Certificate – IEC:
1SCC301337D0201
ATEX Certificate:
No certification needed
BV Certificate:
1SCC301103D0201
Declaration of Conformity - CE:
1SCC301131D2705
DNV GL Certificate:
1SCC301174D0204
GL Certificate:
1SCC301139D0201
LR Certificate:
1SCC301144D0201
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3661302
E-Number (Norway):
4337850
E-Number (Sweden):
3171156
No downloads available
EPLAN DATA OT200E03P
6.3.0.53655