OT250E04P
OT250E04P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT250E04P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OT250E04P
Product ID:
1SCA022710R0520
EAN:
6417019225982
Catalog Description:
OT250E04P SWITCH-DISCONNECTOR
Long Description:
4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC301117M0201
Environmental Information:
1SCC301265D0201
Environmental Product Declaration - EPD:
1SCC301282D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
eac2d80f-b210-4844-ad4c-4f853e43264a Finland
Simplified SCIP:
dba69655-fcb1-45a4-a021-d9694a3c0eae Germany

3c6137dc-7592-401b-9653-c70e7d52e9d8 Sweden

bf15845d-836c-47df-a8a9-421e1d2f00a8 Poland

781ccd4e-18ee-408a-b5ff-fbdb408705e7 Germany

3782c935-5d36-49f5-b248-a3d68ee490f0 Portugal

7abc1994-285a-4539-a1aa-b7da6a4f2c55 Greece

875341f9-7962-4709-aa11-987681c87542 Estonia

79739939-3860-40f7-8dc2-12f3907fedde Norway

8519f8a5-1ef8-438c-83c5-861fc4828372 Belgium

5cc14eac-8da0-4d86-806b-f82c606e92ca Poland

18baa90b-66c1-4a3e-bd99-004300a69f9a Spain

f2fe1df8-7f85-4cc5-9427-025e065e3087 Belgium

24a15d41-963b-4037-9a6d-e494dbb63b96 Sweden

c66ea3e9-ff82-4645-a7fb-346f5b3f96af Bulgaria

0b02675d-2090-495e-b48b-9605682209ea Hungary

8a204d29-15d2-43ee-bb71-6eb5d9d476da Czech Republic

c40b06b0-2278-4947-84e8-3bbf5ffe2d9c Croatia

d2bf8e40-5a09-4202-8517-c3b27c1b25ed Germany

26a466c4-2ba7-4643-8171-352a04c635c8 Denmark

0b365acb-d6dc-4dc9-b008-e545e8457b87 Germany

5ce3d20a-46c7-460e-bd89-613ba6b6d81e Italy

c5bc694d-67ca-48c9-b923-80902d55575b Hungary

b52158b7-eea0-4556-a534-c0117b82ee5a Netherlands

f31267f8-49b9-4908-a643-bddffad29105 France

1e67e90e-49d8-4eb0-bbd9-6ea554b73b5a France

4d07e844-4b9d-4c0f-beb1-a7321e86f56f Germany

841ecd3b-0a37-4322-b032-a720896c97f9 Poland
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC301031M0220
Mechanical Drawings:
1SCC301392F0001
1SCC301201F0001
OT200-250E04.igs
Environmental Product Declaration - EPD:
1SCC301282D0201
Environmental
Degree of Protection:
Front IP00
Environmental Information:
1SCC301265D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
180.5 mm
Product Net Height:
150 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.9 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
170 mm

6.69 in
Package Level 1 Depth / Length:
190 mm

7.48 in
Package Level 1 Height:
145 mm

5.71 in
Package Level 1 Gross Weight:
2.1 kg

0.93 lb
Package Level 1 EAN:
6417019225982
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 250 A
Conventional Thermal Current (Ithe):
Fully Enclosed 250 A
Degree of Protection:
Front IP00
Distance Between Phases:
Standard
Fourth Pole Position:
Right Side
Fourth Pole Type:
Switched - Simultaneous Function
Handle Color:
Black
Handle Type:
Handle and shaft included
Mechanical Durability:
20000
Mounting Type:
Base mounting
Number of Poles:
4P
Operating Mode:
Front operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 6.5 W
Rated Conditional Short-Circuit Current (Inc):
(315 A fuse, 500 V) 100 kA

(355 A fuse, 690 V) 80 kA

(250 A fuse, 690 V) 100 kA
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 75 kW

(400 ... 415 V) 145 kW

(500 V) 170 kW

(690 V) 250 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-Circuit Making Capacity (Icm):
(690 V) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 8 kA
Special Functions:
No
Standards:
IEC 60947-3
Switches Operating Mechanism:
Mechanism at the End of the Switch

04 (Left Side)
Terminal Type:
Lug terminals
Terminal Width:
20 mm
Tightening Torque:
acc. IEC 60947-1 15 … 22 N·m
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 15 … 22 N·m
Certificates and Declarations
A2L Certificate – IEC:
1SCC301337D0201
ATEX Certificate:
No certification needed
BV Certificate:
1SCC301103D0201
Declaration of Conformity - CE:
1SCC301131D2705
DNV GL Certificate:
1SCC301174D0204
GL Certificate:
1SCC301139D0201
LR Certificate:
1SCC301144D0201
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3661354
E-Number (Norway):
4337857
E-Number (Sweden):
3171163
No downloads available
EPLAN DATA OT250E04P
6.3.0.53655