Loading Images..
No label translation
General Information
Extended Product Type:
OT250E03P
Product ID:
1SCA022710R0100
EAN:
6417019225944
Catalog Description:
OT250E03P SWITCH-DISCONNECTOR
Long Description:
3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
ABB EcoSolutions
End Of Life Disassembling Instructions:
Environmental Information:
Environmental Product Declaration - EPD:
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
2dc31b5e-b12a-44c7-945f-bb8c32b0e344 Finland
Simplified SCIP:
24ab6880-b7bc-458f-afc6-7825287492f1 Germany

3d632b25-3fc0-4e42-a274-f94dcb4ac506 Sweden

f44fd479-cf67-4e65-841c-718b2c0cd701 Germany

13bd0d79-de0c-4189-9ba8-c4eb605cb3f6 France

e742fa28-8b19-4710-a04e-7a172a38cf80 Bulgaria

008d2a36-5600-4646-8ca0-41f77c465a12 Greece

2ea88547-7d90-417e-81c7-9fada5baec4d Poland

322f6b57-d406-4247-8e84-96707772811f Estonia

54b88a65-ecfa-4e55-a697-b2c3551f357f Portugal

bd5ba90c-8c96-4e8d-9875-c0b1bbf6f498 Germany

53b389ed-2060-4a59-b27d-cd43b41bf342 Belgium

ca6cec30-267e-47b9-a230-c2f423249c62 Norway

d1bbb897-2fab-4ea6-a145-9ad90202c7ae Poland

aa15d035-58b8-4f28-a481-42449c5436e3 Spain

f4eeebbe-28e2-4467-9e1e-75cb1b4c0493 Belgium

6e35e7e6-35cf-4cec-88fa-0793a89993a0 Sweden

5d207121-fe66-4e79-aff7-e9ef00e70403 Hungary

4fdcd79e-c665-460d-a099-ccbb85d3b611 Czech Republic

bb47a93c-a0c0-4c17-aedd-40d91caec97b Denmark

31ce7e83-3a70-40b8-8904-c2600ab5716a Croatia

6de808f2-c316-4a56-a626-474bd5daf2d0 Poland

2a7e277e-3694-4f79-be67-79af8f0fd682 Italy

612672b1-d51e-43f2-a125-da048f8a8a6e Germany

47feecf5-108a-40e1-8226-4940b2bb4bb7 Germany

a415e1f3-f4f7-4ac0-b2e4-0faeb07eb621 Hungary

767db18a-542e-46c5-a31a-abc382909e98 Netherlands

f2abb2e7-8657-4e60-b339-808f4ca2851d France
Toxic Substances Control Act - TSCA:
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Environmental Product Declaration - EPD:
Environmental
Degree of Protection:
Front IP00
Environmental Information:
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country of Origin:
Finland
Dimensions
Product Net Width:
145.5 mm
Product Net Height:
150 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
170 mm

6.7 in
Package Level 1 Depth / Length:
190 mm

7.5 in
Package Level 1 Height:
145 mm

5.7 in
Package Level 1 Gross Weight:
1.5 kg

3.3 lb
Package Level 1 EAN:
6417019225944
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 250 A
Conventional Thermal Current (Ithe):
Fully Enclosed 250 A
Degree of Protection:
Front IP00
Distance Between Phases:
Standard
Handle Color:
Black
Handle Type:
Handle and shaft included
Lock Type:
Yes
Mechanical Durability:
20000
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 6.5 W
Rated Conditional Short-Circuit Current (Inc):
(315 A fuse, 500 V) 100 kA

(355 A fuse, 690 V) 80 kA

(250 A fuse, 690 V) 100 kA
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 75 kW

(400 ... 415 V) 145 kW

(500 V) 170 kW

(690 V) 250 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-Circuit Making Capacity (Icm):
(690 V) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 8 kA
Special Functions:
No
Standards:
IEC 60947-3
Switches Operating Mechanism:
Mechanism at the End of the Switch

03 (Left Side)
Terminal Type:
Lug terminals
Terminal Width:
20 mm
Tightening Torque:
acc. IEC 60947-1 15 … 22 N·m
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 15 … 22 N·m
Certificates and Declarations
A2L Certificate – IEC:
ATEX Certificate:
BV Certificate:
Declaration of Conformity - CE:
DNV GL Certificate:
GL Certificate:
LR Certificate:
UL Certificate:
VDE Certificate:
External Classifications and Standards
Object Classification Code:
Q
ETIM 8:
EC000216 - Switch disconnector
ETIM 9:
EC000216 - Switch disconnector (low voltage)
UNSPSC:
39122233
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3661350
E-Number (Norway):
4337856
E-Number (Sweden):
3171162
No downloads available