OT250E03P
OT250E03P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OT250E03P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
OT250E03P
Product ID:
1SCA022710R0100
EAN:
6417019225944
Catalog Description:
OT250E03P SWITCH-DISCONNECTOR
Long Description:
3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
End Of Life Disassembling Instructions:
1SCC301117M0201
Environmental Information:
1SCC301265D0201
Environmental Product Declaration - EPD:
1SCC301282D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
2dc31b5e-b12a-44c7-945f-bb8c32b0e344 Finland
Simplified SCIP:
24ab6880-b7bc-458f-afc6-7825287492f1 Germany

3d632b25-3fc0-4e42-a274-f94dcb4ac506 Sweden

f44fd479-cf67-4e65-841c-718b2c0cd701 Germany

13bd0d79-de0c-4189-9ba8-c4eb605cb3f6 France

e742fa28-8b19-4710-a04e-7a172a38cf80 Bulgaria

008d2a36-5600-4646-8ca0-41f77c465a12 Greece

2ea88547-7d90-417e-81c7-9fada5baec4d Poland

322f6b57-d406-4247-8e84-96707772811f Estonia

54b88a65-ecfa-4e55-a697-b2c3551f357f Portugal

bd5ba90c-8c96-4e8d-9875-c0b1bbf6f498 Germany

53b389ed-2060-4a59-b27d-cd43b41bf342 Belgium

ca6cec30-267e-47b9-a230-c2f423249c62 Norway

d1bbb897-2fab-4ea6-a145-9ad90202c7ae Poland

aa15d035-58b8-4f28-a481-42449c5436e3 Spain

f4eeebbe-28e2-4467-9e1e-75cb1b4c0493 Belgium

6e35e7e6-35cf-4cec-88fa-0793a89993a0 Sweden

5d207121-fe66-4e79-aff7-e9ef00e70403 Hungary

4fdcd79e-c665-460d-a099-ccbb85d3b611 Czech Republic

bb47a93c-a0c0-4c17-aedd-40d91caec97b Denmark

31ce7e83-3a70-40b8-8904-c2600ab5716a Croatia

6de808f2-c316-4a56-a626-474bd5daf2d0 Poland

2a7e277e-3694-4f79-be67-79af8f0fd682 Italy

612672b1-d51e-43f2-a125-da048f8a8a6e Germany

47feecf5-108a-40e1-8226-4940b2bb4bb7 Germany

a415e1f3-f4f7-4ac0-b2e4-0faeb07eb621 Hungary

767db18a-542e-46c5-a31a-abc382909e98 Netherlands

f2abb2e7-8657-4e60-b339-808f4ca2851d France
Toxic Substances Control Act - TSCA:
1SCC011025D0201
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC301031M0220
Mechanical Drawings:
1SCC307633F0001
1SCC307632F0001
OT200-250E03.stp
OT200-250E03.igs
Environmental Product Declaration - EPD:
1SCC301282D0201
Environmental
Degree of Protection:
Front IP00
Environmental Information:
1SCC301265D0201
Pollution Degree:
3
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Country or Territory of Origin:
Finland
Dimensions
Product Net Width:
145.5 mm
Product Net Height:
150 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
170 mm

6.7 in
Package Level 1 Depth / Length:
190 mm

7.5 in
Package Level 1 Height:
145 mm

5.7 in
Package Level 1 Gross Weight:
1.5 kg

3.3 lb
Package Level 1 EAN:
6417019225944
Technical
Conventional Free-air Thermal Current (Ith):
Θ = 40 °C 250 A
Conventional Thermal Current (Ithe):
Fully Enclosed 250 A
Degree of Protection:
Front IP00
Distance Between Phases:
Standard
Handle Color:
Black
Handle Type:
Handle and shaft included
Mechanical Durability:
20000
Mounting Type:
Base mounting
Number of Poles:
3P
Operating Mode:
Front operated
Pollution Degree:
3
Position of Line Terminals:
Top In - Bottom Out

Bottom In - Top Out
Power Loss:
at Rated Operating Conditions per Pole 6.5 W
Rated Conditional Short-Circuit Current (Inc):
(315 A fuse, 500 V) 100 kA

(355 A fuse, 690 V) 80 kA

(250 A fuse, 690 V) 100 kA
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Current AC-22A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Current AC-23A (Ie):
(380 ... 415 V) 250 A

(500 V) 250 A

(690 V) 250 A
Rated Operational Power AC-23A (Pe):
(220 ... 240 V) 75 kW

(400 ... 415 V) 145 kW

(500 V) 170 kW

(690 V) 250 kW
Rated Operational Voltage:
Main Circuit 1000 V
Rated Short-Circuit Making Capacity (Icm):
(690 V) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 8 kA
Special Functions:
No
Standards:
IEC 60947-3
Switches Operating Mechanism:
Mechanism at the End of the Switch

03 (Left Side)
Terminal Type:
Lug terminals
Terminal Width:
20 mm
Tightening Torque:
acc. IEC 60947-1 15 … 22 N·m
Technical UL/CSA
Tightening Torque:
acc. IEC 60947-1 15 … 22 N·m
Certificates and Declarations
A2L Certificate – IEC:
1SCC301337D0201
ATEX Certificate:
No certification needed
BV Certificate:
1SCC301103D0201
Declaration of Conformity - CE:
1SCC301131D2705
DNV GL Certificate:
1SCC301174D0204
GL Certificate:
1SCC301139D0201
LR Certificate:
1SCC301144D0201
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
External Classifications and Standards
Object Classification Code:
Q
ETIM 9:
EC000216 - Switch disconnector (low voltage)
ETIM 10:
EC000216 - Switch disconnector (AC)
UNSPSC:
39122233
eClass:
V11.1 : 27371403
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3661350
E-Number (Norway):
4337856
E-Number (Sweden):
3171162
No downloads available
EPLAN DATA OT250E03P
6.3.0.53655