OFAF4AH1000
1SCA022637R4280
6417019207292
OFAF4AH1000 HRC FUSE LINK
Fuselink, rated current 1000A, size NH4a, rated voltage 500VAC / 250VDC, utilization category gG, rated breaking capacity 120 kA (AC) / 70 (kA DC)
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85361090
Hungary
89 mm
200 mm
119 mm
2 kg
box 1 piece
160 mm
230 mm
110 mm
2.1 kg
NH4a
DIN
gG
at Rated Current 78 W
1000 A
500 V
IEC 60269
gL/gG (Cable protection/equipment protection)
F
EC000055 - Knife blade fuse
39121600
V11.1 : 27142005
5. Small Equipment (No External Dimension More Than 50 cm)
3112790