OFAF3H800
1SCA022627R7240
6417019206189
OFAF3H800 HRC FUSE LINK
Fuselink, rated current 800A, size NH3, rated voltage 500VAC / 250VDC, utilization category gG, rated breaking capacity 120 kA (AC) / 80 (kA DC)
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85361090
Hungary
70 mm
150 mm
84 mm
0.9 kg
box 1 piece
0.945 kg
NH3
DIN
gG
at Rated Current 53.2 W
800 A
500 V
IEC 60269
F
EC000055 - Knife blade fuse
39121600
V11.1 : 27142005
5. Small Equipment (No External Dimension More Than 50 cm)
3112380
2040220