OFAF3H450
1SCA022627R6940
6417019206158
OFAF3H450 HRC FUSE LINK
Fuselink, rated current 450A, size NH3, rated voltage 500VAC / 250VDC, utilization category gG, rated breaking capacity 120 kA (AC) / 80 (kA DC)
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85361090
Hungary
70 mm
150 mm
84 mm
1 kg
box 1 piece
1.05 kg
NH3
DIN
gG
at Rated Current 38 W
450 A
500 V
IEC 60269
gL/gG (Cable protection/equipment protection)
F
EC000055 - Knife blade fuse
39121600
V11.1 : 27142005
5. Small Equipment (No External Dimension More Than 50 cm)
3112345