OFAF3H450
1SCA022627R6940
6417019206158
OFAF3H450 HRC FUSE LINK
OFAF3H450 HRC Fuse Link Size NH3, gG
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85361090
Hungary (HU)
70 mm
150 mm
84 mm
1 kg
1.05 kg
NH3
DIN
gG
at Rated Current 38 W
450 A
500 V
IEC 60269
F
EC000055 - Knife blade fuse
V11.1 : 27142005
5. Small Equipment (No External Dimension More Than 50 cm)
3112345