OFAF2H355
1SCA022627R6190
6417019206035
OFAF2H355 HRC FUSE LINK
Fuselink, rated current 355A, size NH2, rated voltage 500VAC / 250VDC, utilization category gG, rated breaking capacity 120 kA (AC) / 80 (kA DC)
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
3 piece
85361090
Hungary
51 mm
150 mm
72 mm
0.63 kg
box 3 piece
1.9845 kg
NH2
DIN
gG
at Rated Current 31.5 W
355 A
500 V
IEC 60269
gL/gG (Cable protection/equipment protection)
F
EC000055 - Knife blade fuse
39121600
V11.1 : 27142005
5. Small Equipment (No External Dimension More Than 50 cm)
3112298