OFAF2H300
1SCA022627R5970
6417019206004
OFAF2H300 HANDLE FUSE
OFAF2H300 HRC Fuse Link Size NH2, gG
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
3 piece
85361090
Hungary (HU)
51 mm
150 mm
72 mm
0.63 kg
1.9845 kg
NH2
DIN
gG
at Rated Current 21 W
300 A
500 V
IEC 60269
F
EC000055 - Knife blade fuse
V11.1 : 27142005
5. Small Equipment (No External Dimension More Than 50 cm)
3112296