OFAF1H250
1SCA022627R4650
6417019205861
OFAF1H250 HRC FUSE LINK
Fuselink, rated current 250A, size NH1, rated voltage 500VAC / 250VDC, utilization category gG, rated breaking capacity 120 kA (AC) / 80 (kA DC)
Sweden
999 day
Price is valid until the current stock lasts. This item belongs to a product which is in the obsolete phase and no longer available. Please contact local product sales in order to find a replacing product
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
3 piece
85361090
Hungary
40 mm
135 mm
65 mm
0.4 kg
box 1 piece
1.26 kg
NH1
DIN
gG
at Rated Current 20 W
250 A
500 V
IEC 60269
F
EC000055 - Knife blade fuse
39121600
V11.1 : 27142005
5. Small Equipment (No External Dimension More Than 50 cm)
3112195
2040130