OFAF00H160
OFAF00H160
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OFAF00H160

1SCA022627R1710
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Fusegear
  4. Fuse Links
- Show Less..
No label translation
General Information
Extended Product Type:
OFAF00H160
Product ID:
1SCA022627R1710
EAN:
6417019205601
Catalog Description:
OFAF00H160 HRC FUSE LINK
Long Description:
Fuselink, rated current 160A, size NH00, rated voltage 500VAC / 250VDC, utilization category gG, rated breaking capacity 120 kA (AC) / 80 (kA DC)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Information:
1SCC317009D0201
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Declaration:
1SCC011020D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SCC317001C0201
Instructions and Manuals:
No Instructions and Manuals needed
Environmental
Environmental Information:
1SCC317009D0201
Ordering
Minimum Order Quantity:
3 piece
Customs Tariff Number:
85361090
Country or Territory of Origin:
Hungary
Dimensions
Product Net Width:
30 mm
Product Net Height:
79 mm
Product Net Depth / Length:
60 mm
Product Net Weight:
0.18 kg
Container Information
Package Level 1 Units:
box 3 piece
Package Level 1 Width:
30 mm
Package Level 1 Depth / Length:
79 mm
Package Level 1 Height:
60 mm
Package Level 1 Gross Weight:
0.567 kg
Package Level 1 EAN:
6417019205601
Technical
Fuse Size:
NH00
Fuse System:
DIN
Fuse Type:
gG
Power Loss:
at Rated Current 11.3 W
Rated Current (In):
160 A
Rated Voltage (Ur):
500 V
Standards:
IEC 60269
Utilization Category:
gL/gG (Cable protection/equipment protection)
Certificates and Declarations
Declaration of Conformity - CE:
1SCC317005D2706
External Classifications and Standards
Object Classification Code:
F
ETIM 9:
EC000055 - Knife blade fuse
ETIM 10:
EC000055 - Knife blade fuse
UNSPSC:
39121600
eClass:
V11.1 : 27142005
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
E-Number (Finland):
3112092
E-Number (Sweden):
2040032
No downloads available
There are no related links available
6.3.0.53655