OFAF00H125
1SCA022627R1630
6417019205595
OFAF00H125 HRC FUSE LINK
Fuselink, rated current 125A, size NH00, rated voltage 500VAC / 250VDC, utilization category gG, rated breaking capacity 120 kA (AC) / 80 (kA DC)
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
3 piece
85361090
Hungary
30 mm
79 mm
60 mm
0.18 kg
box 1 piece
0.567 kg
NH00
DIN
gG
at Rated Current 10 W
125 A
500 V
IEC 60269
F
EC000055 - Knife blade fuse
39121600
V11.1 : 27142005
5. Small Equipment (No External Dimension More Than 50 cm)
3112091
2040030