OFAF000H80
1SCA022627R1470
6417019205588
OFAF000H80 HRC FUSE LINK
Fuselink, rated current 80A, size NH000, rated voltage 500VAC / 250VDC, utilization category gG, rated breaking capacity 120 kA (AC) / 80 (kA DC)
No
Finland
999 day
Active
BRAPR001EXPU
Product under warranty must be returned
0 day
CHNOR001EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
ZATAD021EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
9 piece
85361090
Hungary
21 mm
79 mm
53 mm
0.12 kg
box 1 piece
1.134 kg
NH000
DIN
gG
at Rated Current 6.5 W
80 A
500 V
IEC 60269
F
EC000055 - Knife blade fuse
39121600
V11.1 : 27142005
5. Small Equipment (No External Dimension More Than 50 cm)
3112080
2040026