OFAF000H32
1SCA022627R0910
6417019205519
OFAF000H32 HRC FUSE LINK
OFAF000H32 HRC Fuse Link Size NH000, gG
Finland (FI)
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
Hungary (HU)
7 day
From stock if available, otherwise Target delivery time is 7 day
BRAPR001EXPU
4001
From stock if available, otherwise Target delivery time is 0 day
CHNOR001EXPU
CHSEC006EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
14 day
CZABB006EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
26 day
USSVCEXPU
ZATAD021EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
9 piece
85361050
21 mm
79 mm
53 mm
0.12 kg
box 1 piece
1.134 kg
NH000
DIN
gG
at Rated Current 3.1 W
32 A
500 V
IEC 60269
F
EC000055 - Knife blade fuse
39121600
V11.1 : 27142005
5. Small Equipment (No External Dimension More Than 50 cm)
3112032
2040016