OFAF000H6
1SCA022627R0400
6417019205564
OFAF000H6 HRC FUSE LINK
OFAF000H6 HRC Fuse Link Size NH000, gG
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
9 piece
85361010
Hungary (HU)
21 mm
79 mm
53 mm
0.12 kg
box 1 piece
1.134 kg
NH000
DIN
gG
at Rated Current 1.6 W
6 A
500 V
IEC 60269
F
EC000055 - Knife blade fuse
V11.1 : 27142005
5. Small Equipment (No External Dimension More Than 50 cm)
3112006