OFAF000H2
1SCA022627R0230
6417019205489
OFAF000H2 HRC FUSE LINK
Fuselink, rated current 2A, size NH000, rated voltage 500VAC / 250VDC, utilization category gG, rated breaking capacity 120 kA (AC) / 80 (kA DC)
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
3 piece
85361090
Hungary
21 mm
79 mm
53 mm
0.12 kg
box 9 piece
1.134 kg
NH000
DIN
gG
at Rated Current 1.9 W
2 A
500 V
IEC 60269
gL/gG (Cable protection/equipment protection)
F
EC000055 - Knife blade fuse
39121600
V11.1 : 27142005
5. Small Equipment (No External Dimension More Than 50 cm)
3112002