OA1G10AU
1SCA022436R7910
6417019139029
OA1G10AU AUXILIARY CONTACT
India (IN)
No
Active
INABB010EXPU
Product under warranty must be returned
28 day
USSVCEXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
10 piece
85389099
Bulgaria (BG)
11 mm
37 mm
21 mm
0.015 kg
bag 10 piece
40 mm
30 mm
0.02 kg
16 A
Fully Enclosed 16 A
1
690 V
AU
N/A
EC000041 - Auxiliary contact block
39121522
4743 >> Auxiliary contact block
V11.1 : 27371302
Product Not in WEEE Scope
3601000
4337422