Loading Images..
No label translation
General Information
Extended Product Type:
OHB65J6T
Product ID:
1SCA022399R8110
EAN:
6417019141879
Catalog Description:
OHB65J6T HANDLE
Long Description:
OHB65J6T PISTOL HANDLE
Supplier Information - USINY
Lead Time:
28 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Environmental
Degree of Protection:
IP65
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85389099
Country of Origin:
Estonia (EE)
Dimensions
Product Net Width:
98 mm
Product Net Height:
45 mm
Product Net Depth / Length:
66 mm
Product Net Weight:
0.135 kg
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
70 mm
Package Level 1 Depth / Length:
100 mm
Package Level 1 Height:
50 mm
Package Level 1 Gross Weight:
0.14 kg
Package Level 1 EAN:
6417019141879
Technical
Color:
Black
Degree of Protection:
IP65
Handle Color:
Black
Handle Length:
65 mm
Handle Type:
Pistol
Lock Type:
Yes
Special Functions:
J6T
Certificates and Declarations
Declaration of Conformity - CE:
External Classifications and Standards
Object Classification Code:
N/A
ETIM 8:
EC000229 - Handle for power circuit breaker
ETIM 9:
EC000229 - Handle for power circuit breaker
UNSPSC:
31162801
IDEA Granular Category Code (IGCC):
3038 >> Handles or knobs
eClass:
V11.1 : 27370414
WEEE Category:
Product Not in WEEE Scope
E-Number (Finland):
3660682
E-Number (Norway):
4337840
No downloads available