OHB65J6T
1SCA022399R8110
6417019141879
OHB65J6T HANDLE
OHB65J6T PISTOL HANDLE
28 day
No
Active
USSVCEXPU
Product under warranty must be returned
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP65
10 piece
85389099
Estonia (EE)
98 mm
45 mm
66 mm
0.135 kg
bag 1 piece
70 mm
100 mm
50 mm
0.14 kg
Black
65 mm
Pistol
Yes
J6T
N/A
EC000229 - Handle for power circuit breaker
31162801
3038 >> Handles or knobs
V11.1 : 27370414
Product Not in WEEE Scope
3660682
4337840