OHB125J12
OHB125J12
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OHB125J12

1SCA022381R1560
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. DC Switch-Disconnectors
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Disconnectors
  1. Products
  2. Low Voltage Products and Systems
  3. Switches
  4. Switch Fuses
  5. Accessories for Switch Fuses
- Show Less..
No label translation
General Information
Extended Product Type:
OHB125J12
Product ID:
1SCA022381R1560
EAN:
6417019139159
Catalog Description:
OHB125J12 HANDLE
Long Description:
OHB125J12, pistol handle for base and DIN-rail mounted switches. Suitable for shaft diameter 12 mm. Color black, handle length 125 mm. IP65, NEMA 1, 3R, 12, padlockable with three padlocks in OFF-position, door interlock in ON-position. Screw fixing from the back side of the handle. No screws on the front ensures double insulation.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - USINY
Lead Time:
28 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SCC011021D0201
RoHS Information:
1SCC011020D0201
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Popular Downloads
Data Sheet, Technical Information:
1SCC301020C0201
Instructions and Manuals:
1SCC390022M0020
Mechanical Drawings:
1SCC390088F0002
OH_125J_palikka.igs
Environmental
Degree of Protection:
IP65
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Country or Territory of Origin:
Estonia
Dimensions
Product Net Width:
158 mm
Product Net Height:
45 mm
Product Net Depth / Length:
66 mm
Product Net Weight:
0.155 kg
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
70 mm
Package Level 1 Depth / Length:
160 mm
Package Level 1 Height:
50 mm
Package Level 1 Gross Weight:
0.16 kg
Package Level 1 EAN:
6417019139159
Technical
Color:
Black
Degree of Protection:
IP65
Handle Color:
Black
Handle Length:
125 mm
Handle Type:
Pistol
Special Functions:
J12
Certificates and Declarations
Declaration of Conformity - CE:
1SCC390030D2704
External Classifications and Standards
Object Classification Code:
N/A
ETIM 9:
EC000229 - Handle for power circuit breaker
ETIM 10:
EC000229 - Handle for power circuit breaker
UNSPSC:
31162801
IDEA Granular Category Code (IGCC):
3038 >> Handles or knobs
eClass:
V11.1 : 27370414
WEEE Category:
Product Not in WEEE Scope
E-Number (Finland):
3601991
E-Number (Norway):
4337814
E-Number (Sweden):
3171402
No downloads available
There are no related links available
6.3.0.53655