OHB95J12
1SCA022381R0830
6417019124230
OHB95J12 HANDLE
OHB95J12 PISTOL HANDLE
India (IN)
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
Finland (FI)
14 day
CZABB006EXPU
INABB003EXPU
USSVCEXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP65
1 piece
85389099
Estonia (EE)
128 mm
45 mm
66 mm
0.15 kg
bag 1 piece
95 mm
80 mm
0.16 kg
Black
Pistol
Yes
J12
N/A
EC000229 - Handle for power circuit breaker
31162801
3038 >> Handles or knobs
V11.1 : 27370414
Product Not in WEEE Scope
3660677
4337839
3171401