OHB65J6, pistol handle for base and DIN-rail mounted switches. Suitable for shaft diameter 6 mm. Color black, handle length 65 mm. IP65, NEMA 1, 3R, 12, padlockable with three padlocks in OFF-position, door interlock in ON-position. Screw fixing from the back side of the handle. No screws on the front ensures double insulation.