OTS125T1
1SCA022379R9760
6417019123431
OTS125T1 TERMINAL SHROUD
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
10 piece
85389099
Finland (FI)
26.5 mm
35.5 mm
53.5 mm
0.007 kg
bag 1 piece
140 mm
100 mm
0.01 kg
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope
3601296
4337653
3171547