OA2G11
1SCA022379R8100
6417019123301
OA2G11 AUXILIARY CONTACT
No
Finland
999 day
Replaced
Active
BRAPR001EXPU
4001
Product under warranty must be returned
Switzerland
28 day
Inactive
0 day
CHNOR001EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
ZATAD021EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
10 piece
85389099
Bulgaria
8.75 mm
54 mm
36 mm
0.02 kg
bag 10 piece
10 mm
60 mm
50 mm
0.026 kg
16 A
Fully Enclosed 16 A
1
N/A
EC000041 - Auxiliary contact block
39121522
4743 >> Auxiliary contact block
V11.1 : 27371302
Product Not in WEEE Scope
3601913
4337563
3171484