OTS63T1
1SCA022353R6910
OTS 63 T1
6417019102641
OTS63T1 TERMINAL SHROUD
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
10 piece
85389099
Finland (FI)
17.5 mm
15 mm
45.5 mm
0.015 kg
1 piece
100 mm
120 mm
20 mm
0.017 kg
N/A
EC002498 - Accessories/spare parts for low-voltage switch technology
39122221
5219 >> Switch part or accessory
V11.1 : 27371392
Product Not in WEEE Scope
3601907
4337568
3171545