OA1G01
1SCA022353R4890
6417019102436
OA1G01 AUXILIARY CONTACT
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
10 piece
85389099
Bulgaria
11 mm
37 mm
21 mm
0.015 kg
bag 10 piece
40 mm
30 mm
0.02 kg
16 A
Fully Enclosed 16 A
1
N/A
EC000041 - Auxiliary contact block
39121522
4743 >> Auxiliary contact block
V11.1 : 27371302
Product Not in WEEE Scope
3601911
4337560
3171482