OXP12X250
1SCA022325R6980
6417019141374
OXP12X250 SHAFT
OXP12X250 SHAFT for pistol handle
14 day
No
Active
USSVCEXPU
Product under warranty must be returned
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
10 piece
85389099
Finland (FI)
12 mm
250 mm
0.275 kg
bag 1 piece
0.29 kg
N/A
EC000916 - Switch operating shaft
39122221
5219 >> Switch part or accessory
V11.1 : 27370413
Product Not in WEEE Scope
3660154
4337340
3171387