OXP6X430
1SCA022056R6030
6417019141473
OXP6X430 SHAFT
OXP6X430 SHAFT for pistol handle
21 day
No
Active
USSVCEXPU
Product under warranty must be returned
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
10 piece
85389099
Estonia
6 mm
430 mm
0.11 kg
bag 1 piece
0.12 kg
N/A
EC000916 - Switch operating shaft
39122221
5219 >> Switch part or accessory
V11.1 : 27370413
Product Not in WEEE Scope
3660183
4337452
3171381