LS31P77L02-S
LS31P77L02-S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

LS31P77L02-S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Sensors
  5. Limit Switches
- Show Less..
No label translation
General Information
Extended Product Type:
LS31P77L02-S
Product ID:
1SBV030177R1302
EAN:
3471522617002
Catalog Description:
LS31P77L02-S Limit Switch
Long Description:
LS31P77L02-S is a 30 mm wide, standard Safety Limit Switch made of fiber-glass reinforced UL-V0 material, with 2 mounting holes at the top, 1 Pg11 cable entry on the bottom, adjustable angled lever actuator and 2 N.C slow action, simultaneous contacts
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
1SBC141157C0202
Instructions and Manuals:
1SBC141157C0202
Dimensions
Product Net Width:
30 mm
Product Net Height:
175 mm
Product Net Depth / Length:
36 mm
Product Net Weight:
0.11 kg
Technical
Action Type of the Contact Element (acc. to IEC 60947-5-1):
Simultaneous slow action contacts
Actuation Speed:
acc. to IEC 60947-5-1  Max. 0.5 m/s

acc. to IEC 60947-5-1  Min. 0.01 m/s
Actuation Torque:
acc. to IEC 60947-5-1  Min. 0.12 N·m
Actuator Type:
galvanized steel flush mounting right angle lever
Angular Head Adjustment:
adjustable head every 90°
Angular Lever Adjustment:
10° in 10°
B10d Value:
Operations 30 Millions
Climatic Withstand:
according to IEC 68-2-3 and salty mist according to IEC 68-2-11
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-5-1, Θ = 40 °C 10 A
Connecting Capacity:
Bar AWG 20 ... AWG 14 mm²

Bar 0.5 ... 2.5 mm²
Consistency (Measured over 1 Million Operations):
0.1 mm
Contact Element Form (acc. to IEC 60947-5-1):
Zb
Connecting Terminals (delivered in open position):
M3.5 (+,-) pozidriv 2 screw with cable clamp
Degree of Protection:
acc. to IEC 60529 IP65
Electrical Shock Protection acc. to IEC 536:
Double insulation - Class II
Flammability According to UL94:
V-0
Maximum Electrical Switching Frequency:
3600 cycles per hour

(AC-15) 3600 cycles per hour

(DC-13) 3600 cycles per hour
Mechanical Durability:
0 cycle
Mounting by Screws (not supplied) :
2 x M4 Screws
Movement to be Detected:
angular with lever
Number of Auxiliary Contacts NC:
2
Number and Type of Bottom Cable Glands:
Pg 11 cable gland
Pilot Duty UL/CSA:
A600

Q600
Positive Opening Operation Torque (Direct Opening Action):
Minimum Torque acc. to IEC 60947-5-1 0.32
Positive Opening Operation of NC Contact(s):
Yes
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Operational Current AC-15 (Ie):
(230 V AC) 3.1 A

(400 V) NC 4

(24 V) 10 A

(130 V) 5.5 A

(240 V) 3 A
Rated Frequency (f):
Supply Circuit 50 / 60 Hz
Rated Insulation Voltage (Ui):
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 400 V

acc. to UL/CSA 600 V
Rated Operational Current DC-13 (Ie):
(24 V) 6 A

(110 V) 0.6 A

(125 V) 0.55 A

(250 V) 0.4 A
Resistance Between Contacts:
25 ms
Short-Circuit Protective Devices:
gG Type Fuses 10 A
Terminal Marking:
according to EN 50013
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -30 ... +80 °C
Resistance to Shock acc. to IEC 60068-2-27:
Half-sine Pulse for 11 ms, No Change in Contact Position 40 m/s²
Resistance to Vibrations:
No Change in Position of Contacts Greater than 100 µs: 5g 10 ... 500 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SBD251109E1001
RoHS Information:
No declaration needed
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CQC Certificate:
CQC2004010305127663
cUL Certificate:
9AKK107991A7379
Declaration of Conformity - CCC:
2020980305001785
Declaration of Conformity - CE:
1SBD250883U1000
Declaration of Conformity - UKCA:
1SBD250886U1000
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
172 mm
Package Level 1 Depth / Length:
32 mm
Package Level 1 Height:
43 mm
Package Level 1 Gross Weight:
0.12 kg
Package Level 1 EAN:
3471522617002
External Classifications and Standards
ETIM 6:
EC000030 - End switch
ETIM 7:
EC000030 - End switch
ETIM 8:
EC000030 - End switch
eClass:
V11.0 : 27272601
UNSPSC:
39121500
No downloads available
There are no related links available
6.3.0.53655