LS32M42B11
1SBV011942R1211
3471522621498
LS32M42B11 Limit Switch
LS32M42B11 is a 30 mm wide, standard Limit Switch made of zinc alloy material (Zamak), with 2 mounting holes at the top, 1 ISO M16x1.5 cable entry on the bottom, rubber roller lever (Ø50 mm) actuator and 1 N.O + 1 N.C snap action (Zb type) contacts
1 piece
85364900
50 mm
124 mm
0.193 kg
Snap Action Simultaneous
rubber roller lever (Ø50 mm)
Operations 30 Millions
acc. to IEC 60947-5-1, Θ = 40 °C 10 A
acc. to IEC 60529 IP66
Metal
(AC-15) 3600 cycles per hour
(DC-13) 3600 cycles per hour
1 NO, 1 NC
10 million
30 mm (EN 50047)
1 x M16x1.5 - Bottom
A600
Q600
6 kV
(230 V AC) 3.1 A
(400 V) NC 4
(24 V) 10 A
(130 V) 5.5 A
(240 V) 3 A
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 500 V
acc. to UL/CSA 600 V
(24 V) 6 A
(110 V) 0.6 A
(125 V) 0.55 A
(250 V) 0.4 A
gG Type Fuses 10 A
Operation -25 ... +70 °C
Storage -30 ... +80 °C
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
70 mm
45 mm
140 mm
0.214 kg
B
EC000030 - End switch
V11.0 : 27272601
39121500