Loading Images..
No label translation
General Information
Extended Product Type:
LS32M31B11
Product ID:
1SBV011931R1211
EAN:
3471522621252
Catalog Description:
LS32M31B11 Limit Switch
Long Description:
LS32M31B11 is a 30 mm wide, standard Limit Switch made of zinc alloy material (Zamak), with 2 mounting holes at the top, 1 ISO M16x1.5 cable entry on the bottom, plastic roller lever (Ø12,5 mm) on steel plunger actuator for horizontal movement and 1 N.O + 1 N.C snap action (Zb type) contacts
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
Dimensions
Product Net Width:
30 mm
Product Net Height:
93 mm
Product Net Depth / Length:
33 mm
Product Net Weight:
0.164 kg
Technical
Action Type of the Contact Element (acc. to IEC 60947-5-1):
Snap Action Simultaneous
Actuator Type:
plastic roller lever (Ø12,5 mm) on steel plunger for horizontal movement
B10d Value:
Operations 30 Millions
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-5-1, Θ = 40 °C 10 A
Degree of Protection:
acc. to IEC 60529 IP66
Housing Material:
Metal
Maximum Electrical Switching Frequency:
(AC-15) 3600 cycles per hour

(DC-13) 3600 cycles per hour
Maximum Mounted Auxiliary Contacts:
1 NO, 1 NC
Mechanical Durability:
15 million
Mounting Type:
30 mm (EN 50047)
Number and Type of Bottom Cable Glands:
1 x M16x1.5 - Bottom
Pilot Duty UL/CSA:
A600

Q600
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Operational Current AC-15 (Ie):
(230 V AC) 3.1 A

(400 V) NC 4

(24 V) 10 A

(130 V) 5.5 A

(240 V) 3 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 500 V

acc. to UL/CSA 600 V
Rated Operational Current DC-13 (Ie):
(24 V) 6 A

(110 V) 0.6 A

(125 V) 0.55 A

(250 V) 0.4 A
Short-Circuit Protective Devices:
gG Type Fuses 10 A
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -30 ... +80 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CQC Certificate:
cUL Certificate:
Declaration of Conformity - CCC:
Declaration of Conformity - CE:
Declaration of Conformity - UKCA:
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
32 mm
Package Level 1 Depth / Length:
35 mm
Package Level 1 Height:
95 mm
Package Level 1 Gross Weight:
0.174 kg
Package Level 1 EAN:
3471522621252
External Classifications and Standards
Object Classification Code:
B
ETIM 6:
EC000030 - End switch
ETIM 7:
EC000030 - End switch
ETIM 8:
EC000030 - End switch
eClass:
V11.0 : 27272601
UNSPSC:
39121500
No downloads available