LS40M72B11
LS40M72B11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

LS40M72B11

1SBV011172R1211
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Sensors
  5. Limit Switches
- Show Less..
No label translation
General Information
Extended Product Type:
LS40M72B11
Product ID:
1SBV011172R1211
EAN:
3471522004338
Catalog Description:
LS40M72B11 Limit Switch
Long Description:
LS40M72B11 is a 40 mm wide, standard reinforced Limit Switch made of zinc alloy material (Zamak), with 4 mounting holes at the top and bottom, 1 Pg13.5 cable entry on the bottom, adjustable fiberglass rod lever (Ø3 mm) actuator and 1 N.O + 1 N.C snap action (Zb type) contacts
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
1SBC141157C0202
Instructions and Manuals:
1SBC141157C0202
Dimensions
Product Net Width:
40 mm
Product Net Height:
195 mm
Product Net Depth / Length:
60 mm
Product Net Weight:
0.272 kg
Technical
Action Type of the Contact Element (acc. to IEC 60947-5-1):
Snap Action Contacts
Actuation Speed:
acc. to IEC 60947-5-1  Max. 1.5 m/s

acc. to IEC 60947-5-1  Min. 0 m/s
Actuation Torque:
acc. to IEC 60947-5-1  Min. 0.15 N·m
Actuator Type:
addjustable Ø 6 mm polyamide rod lever
Angular Head Adjustment:
adjustable head every 90°
Angular Lever Adjustment:
9° in 9°
B10d Value:
Operations 50 Millions
Climatic Withstand:
according to IEC 68-2-3 and Salty Mist according to IEC 68-2-11
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-5-1, Θ = 40 °C 10 A
Connecting Capacity:
Bar AWG 20 ... AWG 14 mm²

Bar 0.5 ... 2.5 mm²
Consistency (Measured over 1 Million Operations):
0.05 mm
Contact Element Form (acc. to IEC 60947-5-1):
Zb
Connecting Terminals (delivered in open position):
M3.5 (+,-) pozidriv 2 screw with cable clamp
Degree of Protection:
acc. to IEC 60529 IP66
Electrical Shock Protection acc. to IEC 536:
Class I
Maximum Electrical Switching Frequency:
3600 cycles per hour

(AC-15) 3600 cycles per hour

(DC-13) 3600 cycles per hour
Mechanical Durability:
25 million
Mounting by Screws (not supplied) :
2 or 4 x M5 Screws
Movement to be Detected:
Fully Directional Translation Movement
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
1
Number and Type of Bottom Cable Glands:
Pg 13,5 Cable Gland
Operating Head Shape:
D shape acc. EN 50041
Pilot Duty UL/CSA:
A600

Q600
Positive Opening Operation of NC Contact(s):
No
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Operational Current AC-15 (Ie):
(230 V AC) 3.1 A

(400 V) NC 4

(24 V) 10 A

(130 V) 5.5 A

(240 V) 3 A
Rated Frequency (f):
Supply Circuit 50 / 60 Hz
Rated Insulation Voltage (Ui):
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 500 V

acc. to UL/CSA 600 V
Rated Operational Current DC-13 (Ie):
(24 V) 6 A

(110 V) 0.6 A

(125 V) 0.55 A

(250 V) 0.4 A
Resistance Between Contacts:
25 ms
Short-Circuit Protective Devices:
gG Type Fuses 10 A
Terminal Marking:
according to EN 50013
Terminal for Protective Conductor:
M 3.5 (+,-) pozidriv 2 screw with cable clamp
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -30 ... +80 °C
Resistance to Shock acc. to IEC 60068-2-27:
Half-sine Pulse for 11 ms, No Change in Contact Position 50 m/s²
Resistance to Vibrations:
No Change in Position of Contacts Greater than 100 µs: 25g 10 ... 500 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SBD251109E1001
RoHS Declaration:
1SBD251110E1000
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006537
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Certificates and Declarations
CQC Certificate:
CQC2004010305127663
cUL Certificate:
9AKK107991A7379
Declaration of Conformity - CCC:
2020980305001785
Declaration of Conformity - CE:
1SBD250883U1000
Declaration of Conformity - UKCA:
1SBD250886U1000
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
45 mm
Package Level 1 Depth / Length:
70 mm
Package Level 1 Height:
200 mm
Package Level 1 Gross Weight:
0.299 kg
Package Level 1 EAN:
3471522004338
External Classifications and Standards
ETIM 6:
EC000030 - End switch
ETIM 7:
EC000030 - End switch
ETIM 8:
EC000030 - End switch
eClass:
V11.0 : 27272601
UNSPSC:
39121500
No downloads available
There are no related links available
6.3.0.53655