LS32P31B11
LS32P31B11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

LS32P31B11

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Sensors
  5. Limit Switches
- Show Less..
No label translation
General Information
Extended Product Type:
LS32P31B11
Product ID:
1SBV010331R1211
EAN:
3471522000415
Catalog Description:
LS32P31B11 Limit Switch
Long Description:
LS32P31B11 is a 30 mm wide, standard Limit Switch made of fiber-glass reinforced UL-V0 material, with 2 mounting holes at the top, 1 ISO M16x1.5 cable entry on the bottom, plastic roller lever (Ø12,5 mm) on steel plunger actuator for horizontal movement and 1 N.O + 1 N.C snap action (Zb type) contacts
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
1SBC141160C0201
Instructions and Manuals:
1SBC141160C0201
Dimensions
Product Net Width:
30 mm
Product Net Height:
92 mm
Product Net Depth / Length:
30 mm
Product Net Weight:
0.068 kg
Technical
Action Type of the Contact Element (acc. to IEC 60947-5-1):
Snap Action Simultaneous
Actuator Type:
plastic roller lever (Ø12,5 mm) on steel plunger for horizontal movement
B10d Value:
Operations 30 Millions
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-5-1, Θ = 40 °C 10 A
Degree of Protection:
acc. to IEC 60529 IP65
Housing Material:
Plastic
Maximum Electrical Switching Frequency:
(AC-15) 3600 cycles per hour

(DC-13) 3600 cycles per hour
Maximum Mounted Auxiliary Contacts:
1 NO, 1 NC
Mechanical Durability:
15 million
Mounting Type:
30 mm (EN 50047)
Number and Type of Bottom Cable Glands:
1 x M16x1.5 - Bottom
Pilot Duty UL/CSA:
A600

Q600
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Operational Current AC-15 (Ie):
(230 V AC) 3.1 A

(400 V) NC 4

(24 V) 10 A

(130 V) 5.5 A

(240 V) 3 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 500 V

acc. to UL/CSA 600 V
Rated Operational Current DC-13 (Ie):
(24 V) 6 A

(110 V) 0.6 A

(125 V) 0.55 A

(250 V) 0.4 A
Short-Circuit Protective Devices:
gG Type Fuses 10 A
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -30 ... +80 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SBD251109E1001
RoHS Information:
1SBD251110E1000
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CQC Certificate:
CQC2004010305127663
cUL Certificate:
9AKK107991A7379
Declaration of Conformity - CCC:
2020980305001785
Declaration of Conformity - CE:
1SBD250883U1000
Declaration of Conformity - UKCA:
1SBD250886U1000
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
35 mm
Package Level 1 Depth / Length:
32 mm
Package Level 1 Height:
95 mm
Package Level 1 Gross Weight:
0.078 kg
Package Level 1 EAN:
3471522000415
External Classifications and Standards
Object Classification Code:
B
ETIM 6:
EC000030 - End switch
ETIM 7:
EC000030 - End switch
ETIM 8:
EC000030 - End switch
eClass:
V11.0 : 27272601
UNSPSC:
39121500
No downloads available
2D & 3D Data LS32P31B11
6.3.0.53655