BER96-4
BER96-4
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

BER96-4

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
BER96-4
Product ID:
1SBN083911R1000
EAN:
3471523130951
Catalog Description:
BER96-4 Connection Set for Reversing Contactors
Long Description:
BER96-4 is a connection set for reversing contactors used to easily connect the main poles of two 3-pole AF80..AF96, AFC80..AFC96 or AFS80..AFS96 contactors mounted side by side.
The BER connection sets are made up of:
• 1 upstream and 1 downstream connections
• Insulated, solid copper bars
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101038M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
140 mm
Product Net Depth / Length:
21.05 mm
Product Net Height:
40 mm
Product Net Weight:
0.25 kg
Technical
Standards:
EN 60947-1, EN 60947-4-1, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60947-1, CSA C22.2 No. 60947-4-1
Rated Operational Voltage:
Main Circuit 1000 V AC
Rated Frequency (f):
Main Circuit 50 / 60 Hz
Terminal Type:
Screw Terminals
Suitable For:
AF80

AF96

AFC80

AFC96

AFS80

AFS96

AF80B

AF96B
Product Name:
Connection Set
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
Declaration of Conformity - CE:
1SBD250021U1000
Declaration of Conformity - UKCA:
1SBD250043U1000
RINA Certificate:
RINA_ELE084013XG
UL Certificate:
UL-US-L312527-152-02505102-1
UL-CA-L312527-452-02505102-1
UL Listing Card:
UL_E312527
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
150 mm
Package Level 1 Depth / Length:
200 mm
Package Level 1 Height:
20 mm
Package Level 1 Gross Weight:
0.26 kg
Package Level 1 EAN:
3471523130951
Package Level 2 Units:
box 20 piece
Package Level 2 Gross Weight:
5.2 kg
External Classifications and Standards
ETIM 7:
EC002498 - Accessories for low-voltage switch technology
ETIM 8:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
eClass:
V11.0 : 27371392
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
E-Number (Finland):
3707151
E-Number (Sweden):
3210215
No downloads available
2D & 3D Data BER96-4
6.3.0.53655