BER96-4
1SBN083911R1000
3471523130951
BER96-4 Connection Set for Reversing Contactors
BER96-4 is a connection set for reversing contactors used to easily connect the main poles of two 3-pole AF80..AF96, AFC80..AFC96 or AFS80..AFS96 contactors mounted side by side. The BER connection sets are made up of: • 1 upstream and 1 downstream connections • Insulated, solid copper bars
1 piece
85389099
140 mm
21.05 mm
40 mm
0.25 kg
EN 60947-1, EN 60947-4-1, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60947-1, CSA C22.2 No. 60947-4-1
Main Circuit 1000 V AC
Main Circuit 50 / 60 Hz
Screw Terminals
AF80
AF96
AFC80
AFC96
AFS80
AFS96
AF80B
AF96B
Connection Set
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
bag 1 piece
150 mm
200 mm
20 mm
0.26 kg
box 20 piece
5.2 kg
EC002498 - Accessories for low-voltage switch technology
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.0 : 27371392
39122221
5219 >> Switch part or accessory
3707151
3210215