BER65-4
1SBN083411R1000
3471523130944
BER65-4 Connection Set for Reversing Contactors
BER65-4 is a connection set for reversing contactors used to easily connect the main poles of two 3-pole AF40..AF65, AFC40..AFC65 or AFS40..AFS65 contactors mounted side by side. The BER connection sets are made up of: • 1 upstream and 1 downstream connections • Insulated, solid copper bars
1 piece
85389099
110 mm
20.2 mm
40 mm
0.175 kg
EN 60947-1, EN 60947-4-1, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60947-1, CSA C22.2 No. 60947-4-1
Main Circuit 690 V AC
Main Circuit 50 / 60 Hz
Screw Terminals
AF40
AF52
AF65
AFC40
AFC52
AFC65
AFS40
AFS52
AFS65
AF40B
AF52B
AF65B
Connection Set
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
bag 1 piece
150 mm
200 mm
20 mm
0.18 kg
box 20 piece
3.6 kg
840 piece
EC002498 - Accessories for low-voltage switch technology
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.0 : 27371392
39122221
5219 >> Switch part or accessory
3707150
3210214