BEY16-4
BEY16-4
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

BEY16-4

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
BEY16-4
Product ID:
1SBN081313R2000
EAN:
3471523130791
Catalog Description:
BEY16-4 Connection Set for Star-Delta Starter
Long Description:
BEY16-4 is a connection set used to easily connect the main poles of the Line, Delta and Star contactors of a star-delta starter for AF09 ... AF16, AFC09 ... AFC16 or AFS09 ... AFS16 contactor ranges. 
The BEY connection set is made up of:
• Line contactor / delta contactor: upstream phase-to-phase connection
• Delta contactor / star contactor: downstream connection in parallel
• Star contactor: star point upstream
• Insulated, solid copper bar.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101031M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
72 mm
Product Net Depth / Length:
14.55 mm
Product Net Height:
33 mm
Product Net Weight:
0.05 kg
Technical
Standards:
EN 60947-1, EN 60947-4-1, UL 60947-4-1, CSA C22.2 No. 60947-4-1
Rated Operational Voltage:
Main Circuit 690 V AC
Rated Frequency (f):
Main Circuit 50 / 60 Hz
Terminal Type:
Screw Terminals
Suitable For:
AF09

AF09Z

AF12

AF12Z

AF16

AF16Z

AFC09

AFC12

AFC16

AFS09

AFS09Z

AFS12

AFS12Z

AFS16

AFS16Z
Product Name:
Connection Set
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
Declaration of Conformity - CE:
1SBD250021U1000
Declaration of Conformity - UKCA:
1SBD250043U1000
GOST Certificate:
GOST_POCCFR.ME77.B07175.pdf
RINA Certificate:
RINA_ELE084013XG
UL Certificate:
UL-US-L312527-151-12119002-5
UL-CA-L312527-451-12119002-5
UL Listing Card:
UL_E312527
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
120 mm
Package Level 1 Depth / Length:
150 mm
Package Level 1 Height:
15 mm
Package Level 1 Gross Weight:
0.05 kg
Package Level 1 EAN:
3471523130791
External Classifications and Standards
ETIM 7:
EC002498 - Accessories for low-voltage switch technology
ETIM 8:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
eClass:
V11.0 : 27371392
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
E-Number (Finland):
3706560
E-Number (Sweden):
3211443
No downloads available
2D & 3D Data BEY16-4
6.3.0.53655