BEA16-4
BEA16-4
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

BEA16-4

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
BEA16-4
Product ID:
1SBN081306T1000
EAN:
3471523130739
Catalog Description:
BEA16-4 Connecting Link with Manual Motor Starter
Long Description:
BEA16-4 is an insulated connecting link used to connect AF09 ... AF16, AFC09 ... AFC16  or AFS09 ... AFS16 contactors with the MS116-0,16 ... MS116-25 or MS132-0,16 ... MS132-25 manual motor starters. The BEA16-4 ensures the electrical and mechanical connection between a contactor or reversing contactors and the associated manual motor starter.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AUABB004
Country or Territory of Origin:
China
Lead Time:
56 day
Made To Order:
No
Product Sales Status:
Inactive
Quote Only:
No
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101030M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
45 mm
Product Net Depth / Length:
63 mm
Product Net Height:
41.8 mm
Product Net Weight:
0.025 kg
Technical
Standards:
UL 60947-4-1, CSA C22.2 No. 60947-4-1
Rated Operational Voltage:
Main Circuit 690 V AC
Rated Frequency (f):
Main Circuit 50 / 60 Hz
Terminal Type:
Screw Terminals
Suitable For:
MO132

MS116

MS132

AF09

AF09Z

AF12

AF12Z

AF16

AF16Z

AFC09

AFC12

AFC16

AFS09

AFS09Z

AFS12

AFS12Z

AFS16

AFS16Z

MS132B

AF09B

AF09ZB

AF12B

AF12ZB

AF16B

AF16ZB
Product Name:
Connecting Link
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Information:
2CMT2021-006277
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
Declaration of Conformity - CE:
1SBD250021U1000
Declaration of Conformity - UKCA:
1SBD250043U1000
GOST Certificate:
GOST_POCCFR.ME77.B07175.pdf
RINA Certificate:
RINA_ELE084013XG
UL Certificate:
UL-US-L312527-151-12119002-5
UL-CA-L312527-451-12119002-5
UL Listing Card:
UL_E312527
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
100 mm
Package Level 1 Depth / Length:
187 mm
Package Level 1 Height:
64 mm
Package Level 1 Gross Weight:
0.25 kg
Package Level 1 EAN:
3471523130739
Package Level 2 Units:
box 10 piece
Package Level 2 Gross Weight:
0.25 kg
External Classifications and Standards
ETIM 7:
EC002498 - Accessories for low-voltage switch technology
ETIM 8:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
eClass:
V11.0 : 27371392
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
E-Number (Finland):
3706556
E-Number (Sweden):
3211439
No downloads available
2D & 3D Data BEA16-4
6.3.0.53655