BER16C-3
BER16C-3
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

BER16C-3

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
BER16C-3
Product ID:
1SBN081012R1000
EAN:
3471523095137
Catalog Description:
BER16C-3 Connection Set for Reversing Contactors
Long Description:
BER16C-3 Connection Set for Reversing Contactors
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101021M9701
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
67.3 mm
Product Net Depth / Length:
24.15 mm
Product Net Height:
16.6 mm
Product Net Weight:
0.035 kg
Technical
Number of Auxiliary Contacts NO:
0
Number of Auxiliary Contacts NC:
0
Terminal Type:
Screw Terminals
Suitable For:
AS09

AS12

AS16

ASL09

ASL12

ASL16
Product Name:
Connection Set
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
Declaration of Conformity - CE:
1SBD250058U1000
Declaration of Conformity - UKCA:
1SBD250059U1000
UL Certificate:
20081024-E312527
UL Listing Card:
UL_E312527
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
160 mm
Package Level 1 Depth / Length:
20 mm
Package Level 1 Height:
80 mm
Package Level 1 Gross Weight:
0.035 kg
Package Level 1 EAN:
3471523095137
External Classifications and Standards
ETIM 7:
EC002498 - Accessories for low-voltage switch technology
ETIM 8:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
eClass:
V11.0 : 27371392
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
No downloads available
2D & 3D Data BER16C-3
6.3.0.53655