VM96-4
VM96-4
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

VM96-4

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
VM96-4
Product ID:
1SBN033405T1000
EAN:
3471523130937
Catalog Description:
VM96-4 Mechanical Interlock Unit
Long Description:
VM96-4 is a mechanical interlock unit designed for the interlocking side-by-side without additional width of two 3-pole or 4-pole contactors : AF40... AF96, AFC40... AFC96, AFS40... AFS96. When mounted between two contactors, the VM96-4 mechanical interlock unit prevents one of the contactors from closing as long as the other contactor is closed. The mechanical interlock unit VM96 includes 2 fixing clips (BB4).
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101040M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
20 mm
Product Net Depth / Length:
10 mm
Product Net Height:
19.8 mm
Product Net Weight:
0.006 kg
Technical
Standards:
IEC/EN 60947-4-1, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60947-1-13, CSA C22.2 No. 60947-4-1
Suitable For:
AF40

AF52

AF65

AF80

AF96

AFC40

AFC52

AFC65

AFC80

AFC96

AFS40

AFS52

AFS65

AFS80

AFS96

AF40B

AF52B

AF65B

AF80B

AF96B
Product Name:
Mechanical Interlock Unit
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
ABS Certificate:
ABS_20-2060694-PDA
CB Certificate:
No certification needed
Declaration of Conformity - CE:
1SBD250007U1000
Declaration of Conformity - UKCA:
1SBD250038U1000
RINA Certificate:
RINA_ELE084013XG
UL Certificate:
UL-US-2017443-2
UL-CA-2013922-2
Container Information
Package Level 1 Units:
bag 10 piece
Package Level 1 Width:
120 mm
Package Level 1 Depth / Length:
180 mm
Package Level 1 Height:
10 mm
Package Level 1 Gross Weight:
0.07 kg
Package Level 1 EAN:
3471523130937
External Classifications and Standards
ETIM 7:
EC001044 - Mechanic interlock for switch
ETIM 8:
EC001044 - Mechanic interlock for switch
ETIM 9:
EC001044 - Mechanic interlock for switch
eClass:
V11.0 : 27371303
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
E-Number (Finland):
3707149
E-Number (Sweden):
3210175
No downloads available
2D & 3D Data VM96-4
6.3.0.53655