VM3
VM3
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

VM3

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
VM3
Product ID:
1SBN031005T1000
EAN:
6975486359352
Catalog Description:
VM3 Mechanical Interlock Unit
Long Description:
VM3 Mechanical Interlock Unit
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101020M9701
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
12.1 mm
Product Net Depth / Length:
11.4 mm
Product Net Height:
11.5 mm
Product Net Weight:
0.002 kg
Technical
Number of Auxiliary Contacts NO:
0
Number of Auxiliary Contacts NC:
0
Suitable For:
AS09

AS12

AS16

ASL09

ASL12

ASL16
Product Name:
Mechanical Interlock Unit
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
Declaration of Conformity - CE:
1SBD250058U1000
Declaration of Conformity - UKCA:
1SBD250059U1000
UL Certificate:
UL_20081024-E312527
UL Listing Card:
UL_E312527
Container Information
Package Level 1 Units:
bag 10 piece
Package Level 1 Width:
160 mm
Package Level 1 Depth / Length:
6 mm
Package Level 1 Height:
80 mm
Package Level 1 Gross Weight:
0.02 kg
Package Level 1 EAN:
3471523095069
External Classifications and Standards
ETIM 7:
EC001044 - Mechanic interlock for switch
ETIM 8:
EC001044 - Mechanic interlock for switch
ETIM 9:
EC001044 - Mechanic interlock for switch
eClass:
V11.0 : 27371303
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
No downloads available
2D & 3D Data VM3
6.3.0.53655