VM4
VM4
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

VM4

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
VM4
Product ID:
1SBN030105T1000
EAN:
3471523130609
Catalog Description:
VM4 Mechanical Interlock Unit
Long Description:
VM4 is a mechanical interlock unit designed for the interlocking side-by-side without additional width of two 3-pole or 4-pole AF09...AF38, AFC09...AFC38, AFS09...AFS38 contactors. When mounted between two contactors, the VM4 mechanical interlock unit prevents one of the contactors from closing as long as the other contactor is closed. The mechanical interlock unit VM4 includes 2 fixing clips (BB4).
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101028M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
20 mm
Product Net Depth / Length:
10 mm
Product Net Height:
19.8 mm
Product Net Weight:
0.005 kg
Technical
Standards:
IEC/EN 60947-4-1, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60947-1-13, CSA C22.2 No. 60947-4-1
Maximum Mechanical Switching Frequency:
1800 cycles per hour
Suitable For:
AF09

AF09Z

AF12

AF12Z

AF16

AF16Z

AF26

AF26Z

AF30

AF30Z

AF38

AF38Z

AFC09

AFC12

AFC16

AFC26

AFC30

AFC38

AFS09

AFS09Z

AFS12

AFS12Z

AFS16

AFS16Z

AFS26

AFS26Z

AFS30

AFS30Z

AFS38

AFS38Z

AF09B

AF09ZB

AF12B

AF12ZB

AF16B

AF16ZB

AF26B

AF26ZB

AF30B

AF30ZB

AF38B

AF38ZB
Product Name:
Mechanical Interlock Unit
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
ABS Certificate:
ABS_20-2060694-PDA
Declaration of Conformity - CE:
1SBD250007U1000
Declaration of Conformity - UKCA:
1SBD250038U1000
GOST Certificate:
GOST_POCCFR.ME77.B07175.pdf
RINA Certificate:
RINA_ELE084013XG
UL Certificate:
UL-US-2017443-2
UL-CA-2013922-2
UL Listing Card:
UL_E312527
Container Information
Package Level 1 Units:
bag 10 piece
Package Level 1 Width:
120 mm
Package Level 1 Depth / Length:
180 mm
Package Level 1 Height:
20 mm
Package Level 1 Gross Weight:
0.05 kg
Package Level 1 EAN:
3471523130609
Package Level 2 Units:
box 100 piece
Package Level 2 Gross Weight:
0.5 kg
External Classifications and Standards
ETIM 7:
EC001044 - Mechanic interlock for switch
ETIM 8:
EC001044 - Mechanic interlock for switch
ETIM 9:
EC001044 - Mechanic interlock for switch
eClass:
V11.0 : 27371303
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
E-Number (Finland):
3706550
E-Number (Sweden):
3210003
No downloads available
2D & 3D Data VM4
6.3.0.53655