TEF4-OFF
1SBN020114R1000
3471523130654
TEF4-OFF Frontal Electronic Timer
TEF4-OFF is a frontal electronic timer used to realize the timing function and allow a compact solution in the cabinet compared to separate timers. TEF4 electronic timers are front-mounted and locked on AF, AFC contactors or NF, NFC contactor relays. A mechanical indicator allows to show the state of the contactor. TEF4 electronic timers are supplied by a direct plug-in parallel connection to the coil terminals A1 - A2 of the contactor or contactor relay. A varistor is integrated on the timer to offer a built-in protection against surges in the contactor coil. The TEF4 is available for a wide control voltage range 24...240 V AC/DC. TEF4 allow time-delayed functions up to 100 s in 3 distinct time ranges, independently of the control system. The time delay ranges are selected by a switch and the time delay can be adjusted by means of a rotary switch. The timing function of TEF4-OFF is activated by opening the device on which the timer is mounted. The OFF-delay version operates without additional control supply.
21 day
No
Active
USSVCEXPU
Product under warranty must be returned
1 piece
85389091
43 mm
67.7 mm
41.6 mm
0.065 kg
1
2P
IEC/EN 60947-5-1, UL 508, UL 60335-2-40 LZGH2 A2L, CSA C22-2 No. 14-18, CSA C22.2 No. 60335-2-40 LZGH2 A2L
Auxiliary Circuit 240 V AC
Auxiliary Circuit 24 V DC
Auxiliary Circuit 50 / 60 Hz
Control Circuit 50 / 60 Hz
acc. to IEC 60947-5-1, Θ = 40 °C 5 A
(24 / 127 V) 3 A
(220 / 240 V) 1.5 A
(24 V) 1 A / 24 W
for 0.1 s 8 A
for 1 s 8 A
acc. to IEC 60947-5-1 400 V
acc. to UL/CSA 300 V
4 kV
(AC-15) 1200 cycles per hour
(DC-13) 900 cycles per hour
1800 cycles per hour
at 3 A per Pole 0.1 W
Flexible with Ferrule 1/2x 0.5 ... 2.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
Rigid Solid 1/2x 1 ... 2.5 mm²
Rigid Stranded 1/2x 1 ... 2.5 mm²
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
Auxiliary Circuit 1.2 N·m
Screw Terminals
OFF-Delay
AF09
AF09Z
AF12
AF12Z
AF16
AF16Z
AF26
AF26Z
AF30
AF30Z
AF38
AF38Z
AF40
AF52
AF65
AF80
AF96
AFC09
AFC12
AFC16
AFC26
AFC30
AFC38
NF22E
NFZ22E
NF31E
NFZ31E
NF40E
NFZ40E
NFC22E
NFC31E
NFC40E
Electronic Timer
Auxiliary Circuit 11 in·lb
Close to Contactor for Storage -40 ... +80 °C
Operation -25 ... +70 °C
Category B according to IEC 60947-1 Annex Q
Without Derating 2000 m
3g Closed Position & 2g Open Position 5 ... 300 Hz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
b815070a-c1ae-446c-8830-f5e7343c90e3 China
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 1 piece
82 mm
56 mm
51 mm
box 80 piece
254 mm
319 mm
200 mm
5.2 kg
K
EC002060 - Timer block
V11.0 : 27371308
39121523
4746 >> Timer controls
3706000
3210257