TEF4-OFF
TEF4-OFF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

TEF4-OFF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
TEF4-OFF
Product ID:
1SBN020114R1000
EAN:
3471523130654
Catalog Description:
TEF4-OFF Frontal Electronic Timer
Long Description:
TEF4-OFF  is a frontal electronic timer used to realize the timing function and allow a compact solution in the cabinet compared to separate timers. TEF4 electronic timers are front-mounted and locked on AF, AFC contactors or NF, NFC contactor relays. A mechanical indicator allows to show the state of the contactor. TEF4 electronic timers are supplied by a direct plug-in parallel connection to the coil terminals A1 - A2 of the contactor or contactor relay. A varistor is integrated on the timer to offer a built-in protection against surges in the contactor coil. The TEF4 is available for a wide control voltage range 24...240 V AC/DC. TEF4 allow time-delayed functions up to 100 s in 3 distinct time ranges, independently of the control system. The time delay ranges are selected by a switch and the time delay can be adjusted by means of a rotary switch. The timing function of TEF4-OFF is activated by opening the device on which the timer is mounted. The OFF-delay version operates without additional control supply.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - USINY
Lead Time:
21 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389091
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101026M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
43 mm
Product Net Depth / Length:
67.7 mm
Product Net Height:
41.6 mm
Product Net Weight:
0.065 kg
Technical
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Number of Poles:
2P
Standards:
IEC/EN 60947-5-1, UL 508, UL 60335-2-40 LZGH2 A2L, CSA C22-2 No. 14-18, CSA C22.2 No. 60335-2-40 LZGH2 A2L
Rated Operational Voltage:
Auxiliary Circuit 240 V AC

Auxiliary Circuit 24 V DC
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz

Control Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-5-1, Θ = 40 °C 5 A
Rated Operational Current AC-15 (Ie):
(24 / 127 V) 3 A

(220 / 240 V) 1.5 A
Rated Operational Current DC-13 (Ie):
(24 V) 1 A / 24 W
Rated Short-time Withstand Current Low Voltage (Icw):
for 0.1 s 8 A

for 1 s 8 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-5-1 400 V

acc. to UL/CSA 300 V
Rated Impulse Withstand Voltage (Uimp):
4 kV
Maximum Electrical Switching Frequency:
(AC-15) 1200 cycles per hour

(DC-13) 900 cycles per hour
Maximum Mechanical Switching Frequency:
1800 cycles per hour
Power Loss:
at 3 A per Pole 0.1 W
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
Tightening Torque:
Auxiliary Circuit 1.2 N·m
Terminal Type:
Screw Terminals
Timer Relay Type:
OFF-Delay
Suitable For:
AF09

AF09Z

AF12

AF12Z

AF16

AF16Z

AF26

AF26Z

AF30

AF30Z

AF38

AF38Z

AF40

AF52

AF65

AF80

AF96

AFC09

AFC12

AFC16

AFC26

AFC30

AFC38

NF22E

NFZ22E

NF31E

NFZ31E

NF40E

NFZ40E

NFC22E

NFC31E

NFC40E
Product Name:
Electronic Timer
Technical UL/CSA
Tightening Torque UL/CSA:
Auxiliary Circuit 11 in·lb
Environmental
Ambient Air Temperature:
Close to Contactor for Storage -40 ... +80 °C

Operation -25 ... +70 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Resistance to Vibrations:
3g Closed Position & 2g Open Position 5 ... 300 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
b815070a-c1ae-446c-8830-f5e7343c90e3 China
Simplified SCIP:
11c817ed-31a4-4977-b0dd-1162db7cb10c Spain

15c76503-c6f1-4ee1-832b-ceb0ad9fe9e9 Portugal

1fa69680-2f31-4794-aab9-23b4087c8076 Denmark

20e8813b-5482-4fea-93d4-5230bc39c1d8 Norway

225c7b71-f643-4f44-8c09-30e88cd17843 Croatia

318e3444-c94e-4b83-85ee-e2846fc4ff31 Sweden

5998dffb-48c5-4be3-ae8b-3dbc5d4fe2c2 Netherlands

79d086db-9aa6-45a4-bd52-3beca3219ba4 Estonia

7b3f7b87-74ed-477e-93b7-dba01cbaa9c0 Belgium

86506ecb-3cbf-4f40-bf03-b7d919ed9e67 Bulgaria

96c85ef8-bbb9-4a72-ad6c-3aefa287513e Finland

a3524abc-bdf2-4f1a-b069-186f94ab488c France

ec0e3194-0957-457f-bd74-bf82d2549c21 Hungary

ed05cee5-4eea-4878-8cac-6aa8cdf480c2 Greece

ee268d0c-872c-4665-a6bd-ef18c2878822 Germany

f565d392-fc63-4a59-b5ae-d29b8611b3ea Czech Republic

fb8f014a-de21-420e-8516-01cd94bb251e Poland
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4895
9AKK108469A4896
ABS Certificate:
ABS_20-2060694-PDA
CB Certificate:
CB_CN46281
CCC Certificate:
CCC_2012010303572179
CQC Certificate:
CQC2012010303572179
Declaration of Conformity - CCC:
2020980303000172
Declaration of Conformity - CE:
1SBD250008U1000
Declaration of Conformity - UKCA:
1SBD250039U1000
UL Certificate:
UL-US-L252354-192-31702102-2
UL-CA-L252354-392-31702102-2
UL Listing Card:
UL_E252354
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
82 mm
Package Level 1 Depth / Length:
56 mm
Package Level 1 Height:
51 mm
Package Level 1 Gross Weight:
0.065 kg
Package Level 1 EAN:
3471523130654
Package Level 2 Units:
box 80 piece
Package Level 2 Width:
254 mm
Package Level 2 Depth / Length:
319 mm
Package Level 2 Height:
200 mm
Package Level 2 Gross Weight:
5.2 kg
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC002060 - Timer block
ETIM 8:
EC002060 - Timer block
ETIM 9:
EC002060 - Timer block
eClass:
V11.0 : 27371308
UNSPSC:
39121523
IDEA Granular Category Code (IGCC):
4746 >> Timer controls
E-Number (Finland):
3706000
E-Number (Sweden):
3210257
No downloads available
2D & 3D Data TEF4-OFF
6.3.0.53655