TEF4-ON
TEF4-ON
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

TEF4-ON

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
TEF4-ON
Product ID:
1SBN020112R1000
EAN:
3471523130630
Catalog Description:
TEF4-ON Frontal Electronic Timer
Long Description:
TEF4-ON is a frontal electronic timer used to realize the timing function and allow a compact solution in the cabinet compared to separate timers.  TEF4 electronic timers are front-mounted and locked on AF, AFC contactors or NF, NFC contactor relays. A mechanical indicator allows to show the state of the contactor. TEF4 electronic timers are supplied by a direct plug-in parallel connection to the coil terminals A1 - A2 of the contactor or contactor relay. A varistor is integrated on the timer to offer a built-in protection against surges in the contactor coil. The TEF4 is available for a wide control voltage range 24...240 V AC/DC. TEF4 allow time-delayed functions up to 100 s in 3 distinct time ranges, independently of the control system. The time delay ranges are selected by a switch and the time delay can be adjusted by means of a rotary switch. The timing function of TEF4-ON is activated by closing the device on which the timer is mounted.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CZABB006
Country or Territory of Origin:
China
Lead Time:
21 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CZABB006EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389091
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SBC101026M6801
Instructions and Manuals (Part 2):
1SAC200017M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
43 mm
Product Net Depth / Length:
67.7 mm
Product Net Height:
41.6 mm
Product Net Weight:
0.065 kg
Technical
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Number of Poles:
2P
Standards:
IEC/EN 60947-5-1, UL 508, UL 60335-2-40 LZGH2 A2L, CSA C22-2 No. 14-18, CSA C22.2 No. 60335-2-40 LZGH2 A2L
Rated Operational Voltage:
Auxiliary Circuit 240 V AC

Auxiliary Circuit 24 V DC
Rated Frequency (f):
Auxiliary Circuit 50 / 60 Hz

Control Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-5-1, Θ = 40 °C 5 A
Rated Operational Current AC-15 (Ie):
(24 / 127 V) 3 A

(220 / 240 V) 1.5 A
Rated Operational Current DC-13 (Ie):
(24 V) 1 A / 24 W
Rated Short-time Withstand Current Low Voltage (Icw):
for 0.1 s 8 A

for 1 s 8 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-5-1 400 V

acc. to UL/CSA 300 V
Rated Impulse Withstand Voltage (Uimp):
4 kV
Maximum Electrical Switching Frequency:
(AC-15) 1200 cycles per hour

(DC-13) 900 cycles per hour
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Power Loss:
at 3 A per Pole 0.1 W
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²

Rigid Solid 1/2x 1 ... 2.5 mm²

Rigid Stranded 1/2x 1 ... 2.5 mm²
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
Tightening Torque:
Auxiliary Circuit 1.2 N·m
Terminal Type:
Screw Terminals
Timer Relay Type:
ON-Delay
Suitable For:
AF09

AF09Z

AF12

AF12Z

AF16

AF16Z

AF26

AF26Z

AF30

AF30Z

AF38

AF38Z

AF40

AF52

AF65

AF80

AF96

AFC09

AFC12

AFC16

AFC26

AFC30

AFC38

NF22E

NFZ22E

NF31E

NFZ31E

NF40E

NFZ40E

NFC22E

NFC31E

NFC40E
Product Name:
Electronic Timer
Technical UL/CSA
Tightening Torque UL/CSA:
Auxiliary Circuit 11 in·lb
Environmental
Ambient Air Temperature:
Close to Contactor for Storage -40 ... +80 °C

Operation -25 ... +70 °C
Climatic Withstand:
Category B according to IEC 60947-1 Annex Q
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Resistance to Vibrations:
3g Closed Position & 2g Open Position 5 ... 300 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
97073e4f-8bb2-4aee-b212-91f7b6ef7384 China
Simplified SCIP:
55fde234-e5fd-4fb4-a21a-ef9638c95391 Portugal

366394a3-e986-4596-b935-68d7ff49e443 Estonia

076cfc3f-e8ea-4d16-99c3-c0bf6638a963 Poland

8bd0fc0b-516c-4dff-a1a0-af5b448d34cc Sweden

d2411e78-8664-4a7e-a6c4-5158470276de Bulgaria

2c8f5a6a-8a54-4194-837e-53c6d56c2970 Germany

537934c6-88db-4ec8-be26-d4c86ca36be2 France

e5bfb542-9cb2-4488-a8ec-aa75db2b0661 Sweden

7091ab00-8071-4b74-9681-3d32837ca129 Germany

85e6523c-2c2c-4ac0-931f-f5a6f1978bf4 France

f19b4a05-ccfa-49c6-b6f6-b7bbd7b6dd38 Spain

0c220aa3-af06-4246-b1d4-1863b7b9f033 Hungary

9f2bdf89-aab8-48c9-8fbe-d94c5803cace Belgium

8bed182e-6f48-4d86-a6ea-d158ca93029b Greece

bcd937f0-2283-4513-9602-5be0f1364a5f Hungary

11ee9f07-cc5a-4aa1-a394-c7bb8dee301f Netherlands

abd3576b-99eb-45d3-aaa5-6f7b6ac7b0cf Poland

f2fc2781-2f32-4e9f-ada8-4c182cc40b46 Czech Republic

e2cedb92-a5b7-40f1-9d04-c02f19a4fc9c Germany

fee9314d-7d8b-469a-8548-da3de3096ec7 Denmark

64b500cc-74fe-4fb2-8028-ce86ce961e87 Germany

bfff5e44-9b71-4899-9f6f-c8ba6fa56bbe Finland

09a118af-4833-4e39-8301-812fa3f87c63 Belgium

3392838b-e9c4-43dd-a82e-def606d4f065 Germany

3c6e0337-d0b1-4527-8f2c-31976f7043c3 Croatia

ecbf7f21-941e-4685-bdac-60e57647f8e7 Norway

cf60ec30-c7df-4476-ac99-0d88d11f7222 Poland
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
A2L Certificate – UL:
9AKK108469A4895
9AKK108469A4896
ABS Certificate:
ABS_20-2060694-PDA
CB Certificate:
CB_CN46281
CCC Certificate:
CCC_2012010303572179
CQC Certificate:
CQC2012010303572179
Declaration of Conformity - CCC:
2020980303000172
Declaration of Conformity - CE:
1SBD250008U1000
Declaration of Conformity - UKCA:
1SBD250039U1000
UL Certificate:
UL-US-L252354-192-31702102-2
UL-CA-L252354-392-31702102-2
UL Listing Card:
UL_E252354
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
82 mm
Package Level 1 Depth / Length:
56 mm
Package Level 1 Height:
51 mm
Package Level 1 Gross Weight:
0.065 kg
Package Level 1 EAN:
3471523130630
Package Level 2 Units:
box 80 piece
Package Level 2 Width:
254 mm
Package Level 2 Depth / Length:
319 mm
Package Level 2 Height:
200 mm
Package Level 2 Gross Weight:
5.2 kg
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC002060 - Timer block
ETIM 8:
EC002060 - Timer block
ETIM 9:
EC002060 - Timer block
eClass:
V11.0 : 27371308
UNSPSC:
39121523
IDEA Granular Category Code (IGCC):
4746 >> Timer controls
E-Number (Finland):
3706012
E-Number (Sweden):
3210205
No downloads available
2D & 3D Data TEF4-ON
6.3.0.53655